SLUS909B May 2009 – August 2014 TPS53126
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | VQFN 24 NUMBER |
TSSOP 24 NUMBER |
||
VBST1, VBST2 | 23, 8 | 2, 11 | I | Supply input for high-side NFET driver (Boost Terminal). Bypass to SWx with a high-quality 0.1μF ceramic capacitor. An external schottky diode can be added if forward drop is critical to drive the high-side FET. |
EN1, EN2 | 24, 7 | 3, 10 | I | Channel 1 and channel 2 high level enable pins. |
VO1, VO2 | 1, 6 | 4, 9 | I | Output voltage inputs for on-time adjustment and output discharge. Connect directly to the output voltage. |
VFB1, VFB2 | 2, 5 | 5, 8 | I | D-CAP2 feedback inputs. Connect to output voltage with resistor divider. |
GND | 3 | 6 | I | Signal ground pin. Connect to PGND1, PGND2 and system ground at a single point. |
DRVH1, DRVH2 | 22, 9 | 1, 12 | O | High-side MOSFET gate driver outputs. SWx referenced drivers switch between SWx (OFF) and VBSTx (ON). |
SW1, SW2 | 21, 10 | 24, 13 | I/O | Switch node connections for both the high-side drivers and the current comparators. |
DRVL1, DRVL2 | 20, 11 | 23, 14 | O | Low-side MOSFET gate driver outputs. PGND referenced drivers switch between PGNDx (OFF) and VREG5 (ON). |
PGND1, PGND2 | 19, 12 | 22, 15 | I/O | Power ground connections for both the low-side drivers and the current comparators. Connect PGND1, PGND2 and GND strongly together near the IC. |
TRIP1, TRIP2 | 18, 13 | 21, 16 | I | Over current trip point programming pin. Connect to GND with a resistor to GND to set threshold for low-side RDS(on) current limit. |
VIN | 17 | 20 | I | Supply Input for 5V linear regulator. |
V5FILT | 15 | 18 | I | 5V supply input for the entire control circuit except the MOSFET drivers. Bypass to GND with a minimum 1.0μF, high-quality ceramic capacitor. V5FILT is connected to VREG5 via an internal 10Ω resistor. |
VREG5 | 16 | 19 | O | Output of 5V linear regulator and supply for MOSFET drivers. Bypass to GND with a minimum 4.7μF high-quality ceramic capacitor. VREG5 is connected to V5FILT via an internal 10Ω resistor. |
TEST1 | 4 | 7 | O | Test interface pin, not used during application. Connect directly to GND. |
TEST2 | 14 | 17 | I | Frequency select pin. Connect to GND for 350kHz switching. Connect to V5FILT for 700kHz switching. |