SLUS909B May 2009 – August 2014 TPS53126
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS53126 is designed to operate from an input voltage supply range between 4.5 V and 24 V. This input supply must be well regulated. If the input supply is located more than a few inches from the TPS53126 device additional 0.1 µF ceramic capacitance may be required in addition to the ceramic bypass capacitors, 10 µF.