SLUSAE5G August 2011 – April 2021 TPS53355
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TPS53355 monitors the temperature of itself. If the temperature exceeds the threshold value (typically 145°C), TPS53355 is shut off. When the temperature falls about 10°C below the threshold value, the device will turn back on. This is a non-latch protection.