6.4 Thermal Information
THERMAL METRIC(1)
|
TPS53513 |
UNIT |
RVE (VQFN-CLIP) |
28 PINS |
RθJA
|
Junction-to-ambient thermal resistance(2)
|
37.5 |
°C/W |
RθJC(top)
|
Junction-to-case (top) thermal resistance(3)
|
34.1 |
RθJB
|
Junction-to-board thermal resistance(4)
|
18.1 |
ψJT
|
Junction-to-top characterization parameter(5)
|
1.8 |
ψJB
|
Junction-to-board characterization parameter(6)
|
18.1 |
RθJC(bot)
|
Junction-to-case (bottom) thermal resistance(7)
|
2.2 |
(2) The junction-to-ambient thermal resistance under natural convection is obtained in a simulation on a JEDEC-standard, high-K board, as specified in JESD51-7, in an environment described in JESD51-2a.
(3) The junction-to-case (top) thermal resistance is obtained by simulating a cold plate test on the package top. No specific JEDEC standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
(4) The junction-to-board thermal resistance is obtained by simulating in an environment with a ring cold plate fixture to control the PCB temperature, as described in JESD51-8.
(5) The junction-to-top characterization parameter, ψJT, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining RθJA, using a procedure described in JESD51-2a (sections 6 and 7).
(6) The junction-to-board characterization parameter, ψJB, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining RθJA , using a procedure described in JESD51-2a (sections 6 and 7).
(7) The junction-to-case (bottom) thermal resistance is obtained by simulating a cold plate test on the exposed (power) pad. No specific JEDEC standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.