SLUSCJ3A April 2016 – June 2016 TPS53632G
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tOFF(min) | Controller minimum OFF time | Fixed value | 20 | ns | ||
tON(min) | Controller minimum ON time | RCF = 150 kΩ, VVIN = 20 V, VVFB = 0 V | 20 | |||
TIMERS: SLEW RATE, ADDR, SLEEP EXIT, ON TIME AND I/O TIMING | ||||||
tSTART-CB | Cold boot time(1) | VBOOT > 0V , EN = high, CREF = 0.33 µF | 1.2 | ms | ||
tSTBY-E | Standby exit time(3) | VVID = 1.28 V, RSLEW = 39 kΩ | 250 | µs | ||
SLSET | Slew rate setting for VID change | RSLEW = 20 kΩ | 6 | mV/µs | ||
RSLEW = 24 kΩ | 12 | |||||
RSLEW = 30 kΩ | 18 | |||||
RSLEW = 39 kΩ | 24 | |||||
RSLEW = 56 kΩ | 30 | |||||
SLSTART(2) | Slew rate setting for start-up | EN goes high, RSLEW = 39 kΩ | 12 | mV/µs | ||
ADDR | Address setting 3 LSB of I2C address | VSLEWA ≤ 0.30 V (Addr = 100 0xxx) | 000b | |||
0.75 V ≤ VSLEWA ≤ 0.85 V | 011b | |||||
1.15 V ≤ VSLEWA ≤ 1.25 V | 101b | |||||
tPGDDGLTO | PGOOD deglitch time (over)(4) | 1 | µs | |||
tPGDDGLTU | PGOOD deglitch time (under)(5) | 31 | ||||
tON | On time | RCF = 20 kΩ | 295 | ns | ||
RCF = 24 kΩ, VVIN = 12 V, VVFB = 1 V, fSW = 400 kHz | 230 | |||||
RCF = 39 kΩ, VVIN = 12 V, VVFB = 1 V, fSW = 600 kHz | 164 | |||||
RCF = 75 kΩ, VVIN = 12 V, VVFB = 1 V, fSW = 800 kHz | 140 | |||||
RCF = 150 kΩ, VVIN = 12 V, VVFB = 1 V, fSW = 1 MHz | 128 | |||||
PWM AND SKIP OUTPUTS | ||||||
tP-S_H-L(2) | PWMx/SKIP H-L transition time | 10% to 90%, both edges | 7 | 20 | ns | |
PROTECTION: OVP, UVP, PGOOD AND THERMAL SHUTDOWN | ||||||
tPG2 | PGOOD low | Low state time after EN goes low. | 225 | 250 | 275 | µs |