SLUSDP0A August 2019 – May 2021 TPS53676
PRODUCTION DATA
PIN(1) | DEFAULT |
---|---|
7, 8, 31, 32 | APWM, ACSP |
6, 33 | BPWM, BCSP |
19 | BVR_EN |
43 | BTSEN |
44 | ATSEN |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ACSP1 | 27 | I | Current sense input for channel A. Connect to the IOUT pin of TI smart power stages. Float unused CSP pins. |
ACSP2 | 28 | I | |
ACSP3 | 29 | I | |
ACSP4 | 30 | I | |
ACSP5 / BCSP3 | 31 | I | Current sense input for phase 7 of channel A or phase 3 of channel B. Float unused CSP pins. |
ACSP6 / BCSP2 | 32 | I | Current sense input for phase 7 of channel A or phase 2 of channel B. Float unused CSP pins. |
ACSP7 / BCSP1 | 33 | I | Current sense input for phase 7 of channel A or phase 1 of channel B. Float unused CSP pins. |
NC | 34 | - | Do not connect. |
NC | 35 | - | Do not connect. |
NC | 36 | - | Do not connect. |
NC | 37 | - | Do not connect. |
NC | 38 | - | Do not connect. |
ADDR | 42 | I | Voltage divider to VREF and GND. The value of a resistor connected between this pin and GND and the voltage level set the PMBus address. Latched at VCC power up. Use the PIN_DETECT_OVERRIDE command to select addresses which are not available through pinstrap. |
APWM1 | 12 | O | PWM signal for phase 1 of channel A. Float unused PWM pins. |
APWM2 | 11 | O | PWM signal for phase 2 of channel A. Float unused PWM pins. |
APWM3 | 10 | O | PWM signal for phase 3 of channel A. Float unused PWM pins. |
APWM4 | 9 | O | PWM signal for phase 4 of channel A. Float unused PWM pins. |
APWM5 / BPWM3 | 8 | O | PWM signal for phase 5 of channel A, or phase 3 of channel B. Float unused PWM pins. |
APWM6 / BPWM2 | 7 | O | PWM signal for phase 6 of channel A, or phase 2 of channel B. Float unused PWM pins. |
APWM7 / BPWM1 | 6 | O | PWM signal for phase 7 of channel A, or phase 1 of channel B. Float unused PWM pins. |
NC | 5 | - | Do not connect. |
NC | 4 | - | Do not connect. |
NC | 3 | - | Do not connect. |
NC | 2 | - | Do not connect. |
NC | 1 | - | Do not connect. |
ATSEN / BTSEN | 44 | I | Multi-function pin. Configure through PMBus. ATSEN (default): Connect to the TAO pin of the TI smart power stages of channel A to sense the highest temperature of the power stages and to sense the built-in fault signal from the power stages. BTSEN: Connect to the TAO pin of the TI smart power stages of channel B to sense the highest temperature of the power stages and to sense the built-in fault signal from the power stages. Float unused TSEN pins. |
AVR_EN | 17 | I | Active high enable input for channel A. By default, asserting the AVR_EN pin activates channel A. Polarity and enable conditions are programmable through ON_OFF_CONFIG. |
AVR_RDY | 16 | O | VRD "Ready" output signal of channel A. This open drain output requires an external pull-up resistor. The AVR_RDY pin is pulled low when a shutdown fault occurs. |
AVSN | 26 | I | Negative input of the remote voltage sense of channel A. |
AVSP | 25 | I | Positive input of the remote voltage sense of channel A. |
AVS_CLK | 21 | I | AVSBus clock input. |
AVS_MDATA | 22 | I | AVSBus master data (MOSI) |
AVS_SDATA | 23 | O | AVSBus slave data (MISO) |
AVS_VDDIO | 24 | I | AVSBus supply pin. Bypass to ground with minimum 1uF effective ceramic capacitance and connect to a well regulated supply voltage which supplies the logic levels for the AVS communication interface. |
BOOT_CHA | 18 | I | Pinstraps for Channel A boot voltage (8 bits). Use the PIN_DETECT_OVERRIDE command to select options which are not available through pinstrap. |
BTSEN / ATSEN / TSEN | 43 | I | Multi-function pin. Configure through PMBus. BTSEN (default): Connect to the TAO pin of the TI smart power stages of channel B to sense the highest temperature of the power stages and to sense the built-in fault signal from the power stages. BTSEN: Connect to the TAO pin of the TI smart power stages of channel A to sense the highest temperature of the power stages and to sense the built-in fault signal from the power stages. TSEN: Connect to the TAO pin of the TI smart power stages of channels A and B to sense the highest temperature of the power stages and to sense the built-in fault signal from the power stages. Float unused TSEN pins. |
BVR_EN / RESET# / SYNC | 19 | I/O | Multi-function pin. Configure through PMBus. BVR_EN (Default) : Active high enable input for channel B. Asserting the BVR_EN pin activates channel B. Polarity and enable conditions are programmable through ON_OFF_CONFIG. RESET#: Active low signal which causes both channels output voltage target to revert to their respective VBOOT values when asserted. Pull-up to 3.3 V. SYNC: If assigned as an output, this pin provides a free-running clock for other TPS53676 devices to synchronize to. If assigned as an input, an internal phase locked-loop can synchronize switching of one or both channels to a clock supplied to this pin. Phase shift and data direction are programmable through NVM. |
BVR_RDY | 20 | O | VRD "Ready" output signal of channel B. This open drain output requires an external pull-up resistor. The BVR_RDY pin is pulled low when a shutdown fault occurs. |
BVSN | 39 | I | Negative input of the remote voltage sense of channel B. If channel B is not used, connect BVSN to GND. |
BVSP | 40 | I | Positive input of the remote voltage sense of channel B. If channel B is not used, connect BVSP to GND. |
CSPIN | 45 | I | Positive terminal of the integrated high-side current sensing amplifier. Connect to the supply side of the input current sense element. Tie to VIN_CSNIN, and to the input voltage, if measured input current sensing is not used. |
SMB_ALERT# | 15 | O | SMBus or I2C bi-directional alert pin interface. (Open drain) |
SMB_CLK | 14 | I | SMBus or I2C serial clock interface. (Open drain) |
SMB_DIO | 13 | I/O | SMBus or I2C bi-directional serial data interface. (Open drain) |
VCC | 47 | P | 3.3-V power input. Bypass to GND with a ceramic capacitor with a value greater than or equal to 1 µF. Used to power all digital logic circuits. |
VIN_CSNIN | 46 | I | Negative terminal of the integrated high-side current sense amplifier. Connect to the power-stage side of the current sense element. The VIN_CSNIN voltage is also used to determine the correct on-time for the converter. Tie to CSPIN, and to the input voltage, if measured input current sensing is not used. |
VREF | 48 | O | 1.5-V LDO reference voltage. Bypass to GND with 1-µF effective ceramic capacitor. Connect the VREF pin to the REFIN pin of the TI smart power stages as the current sense common-mode voltage. |
VR_FAULT# | 41 | O | VR fault indicator. (Open-drain). The failures include the high-side FETs short, over-voltage, over-temperature, and the input over-current conditions. Use the fault signal on the platform to remove the power source by turning off the AC power supply. When the failure occurs, the VR_FAULT# pin is LOW, and put the controller into latch-off mode. |
Thermal Pad | G | Analog ground pad. Connect to GND plan with vias. |