SLUSDP0A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Address: | 79h |
Transaction Type: | Write Word / Read Word |
Data Format: | Unsigned Binary (2 bytes) |
Paged / Phased: | Yes / No |
Reset Value: | Current Status |
Updates Allowed: | On-the-fly |
Supported Bits: | VOUT, IOUT, INPUT, MFR, PGOOD, plus the STATUS_BYTE |
Description: | Returns two bytes of information with a summary of the most critical faults. |