SLUSCT1B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
The VOUT_DROOP command sets the rate, in mV/A (mΩ) at which the output voltage decreases (or increases) with increasing (or decreasing) output current for use with adaptive voltage positioning. This is also referred to as the DC Load Line (DCLL).
VOUT_DROOP is a linear format command. The VOUT_DROOP command must be accessed through Read Word/Write Word transactions.
VOUT_DROOP is a paged register. In order to access VOUT_DROOP for channel A, PAGE must be set to 00h. In order to access the VOUT_DROOP register for channel B, PAGE must be set to 01h. For simultaneous access of channels A and B, the PAGE command must be set to FFh.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | RW | RW | RW |
VDROOP_EXP | VDROOP_MAN | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
VDROOP_MAN |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:11 | VDROOP_EXP | R | 11010b |
Linear two's complement fixed exponent, –6. LSB = 0.015625 mΩ |
10:0 | VDROOP_MAN | RW | NVM |
Linear two's complement mantissa. See table of acceptable values below, note that Channel A and Channel B support different acceptable values of VOUT_DROOP. |
The table below summarizes the acceptable values of VOUT_DROOP for channel A and channel B. Attempts to write any value other than those specified below will be treated as invalid data - invalid data will be ignored, the appropriate flags in STATUS_CML and STATUS_WORD will be set, and the PMB_ALERT will be asserted to notify the system host of an invalid transaction.
Bin | VOUT_DROOP (hex) | Supported by
Channel A |
Supported by
Channel B |
DC Load Line (mΩ) |
---|---|---|---|---|
0 | D000h | Yes | Yes | 0 |
1 | D008h | Yes | Yes | 0.125 |
2 | D010h | Yes | Yes | 0.25 |
3 | D014h | Yes | Yes | 0.3125 |
4 | D018h | Yes | Yes | 0.375 |
5 | D01Ch | Yes | Yes | 0.4375 |
6 | D020h | Yes | Yes | 0.5 |
7 | D024h | Yes | Yes | 0.5625 |
8 | D028h | Yes | Yes | 0.625 |
9 | D030h | Yes | Yes | 0.7031 |
10 | D033h | Yes | Yes | 0.7969 |
11 | D034h | Yes | Yes | 0.8125 |
12 | D035h | Yes | Yes | 0.8281 |
13 | D036h | Yes | Yes | 0.8438 |
14 | D037h | Yes | Yes | 0.8594 |
15 | D038h | Yes | Yes | 0.875 |
16 | D039h | Yes | No | 0.8906 |
17 | D03Ah | Yes | No | 0.9063 |
18 | D03Bh | Yes | No | 0.9219 |
19 | D03Ch | Yes | No | 0.9375 |
20 | D03Dh | Yes | No | 0.9531 |
21 | D03Eh | Yes | No | 0.9688 |
22 | D03Fh | Yes | No | 0.9844 |
23 | D040h | Yes | No | 1 |
24 | D041h | Yes | No | 1.0156 |
25 | D042h | Yes | No | 1.0313 |
26 | D043h | Yes | No | 1.0469 |
27 | D044h | Yes | No | 1.0625 |
28 | D048h | Yes | No | 1.125 |
29 | D050h | Yes | No | 1.25 |
30 | D058h | Yes | No | 1.375 |
31 | D060h | Yes | No | 1.5 |
32 | D068h | Yes | No | 1.625 |
33 | D070h | Yes | No | 1.75 |
34 | D078h | Yes | No | 1.875 |
35 | D07Ch | Yes | No | 1.9375 |
36 | D080h | Yes | No | 2 |
37 | D084h | Yes | No | 2.0625 |
38 | D088h | Yes | No | 2.125 |
39 | D08Ch | Yes | No | 2.1875 |
40 | D090h | Yes | No | 2.25 |
41 | D098h | Yes | No | 2.328 |
42 | D09Bh | Yes | No | 2.4218 |
43 | D09Ch | Yes | No | 2.4375 |
44 | D09Dh | Yes | No | 2.4531 |
45 | D09Eh | Yes | No | 2.4687 |
46 | D09Fh | Yes | No | 2.4843 |
47 | D0A0h | Yes | No | 2.5 |
48 | D0A1h | Yes | No | 2.5156 |
49 | D0A2h | Yes | No | 2.5312 |
50 | D0A3h | Yes | No | 2.5468 |
51 | D0A4h | Yes | No | 2.5625 |
52 | D0A5h | Yes | No | 2.5781 |
53 | D0A6h | Yes | No | 2.5937 |
54 | D0A7h | Yes | No | 2.609 |
55 | D0A8h | Yes | No | 2.625 |
56 | D0A9h | Yes | No | 2.6406 |
57 | D0AAh | Yes | No | 2.6562 |
58 | D0ABh | Yes | No | 2.6718 |
59 | D0ACh | Yes | No | 2.6875 |
60 | D0B0h | Yes | No | 2.75 |
61 | D0B8h | Yes | No | 2.875 |
62 | D0C0h | Yes | No | 3 |
63 | D0C8h | Yes | No | 3.125 |