SLUSCT1B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
The VIN_OV_FAULT_LIMIT command sets the value of the input voltage that causes an input overvoltage fault. VIN_OV_FAULT_LIMIT is a linear format command, and must be accessed through Read Word/Write Word transactions. The VIN_OV_FAULT_LIMIT command is shared between Channel A and Channel B. All transactions to this command will affect both channels regardless of the PAGE command.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | RW | RW | RW |
VIN_OVF_EXP | VIN_OVF_MAN | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
VIN_OVF_MAN |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:11 | VIN_OVF_EXP | R | 00000b |
Linear two's complement exponent, 0. LSB = 1 V |
10:0 | VIN_OVF_MAN | RW | NVM |
Linear two's complement mantissa. Valid values of the mantissa range from 0d to 31d. |