SLUSCT1B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
The STATUS_CML command returns one byte with contents regarding communication, logic, or memory conditions.
The STATUS_CML command must be accessed through Read Byte/Write Byte transactions. The STATUS_CML command is shared between Channel A and Channel B. All transactions to this command will affect both channels regardless of the PAGE command.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | 0 | 0 | RW | 0 |
IV_CMD | IV_DATA | PEC_FAIL | MEM | PRO_FAULT | Reserved | COM_FAIL | CML_OTHER |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IV_CMD | RW | Current
Status |
Invalid or Unsupported Command Received
0: Latched flag indicating no invalid or unsupported command has been received. 1: Latched flag indicating an invalid or unsupported command has been received. |
6 | IV_DATA | RW | Current
Status |
Invalid or Unsupported Data Received
0: Latched flag indicating no invalid or unsupported data has been received. 1: Latched flag indicating an invalid or unsupported data has been received. |
5 | PEC_FAIL | RW | Current
Status |
Packet Error Check Failed
0: Latched flag indicating no packet error check has failed 1: Latched flag indicating a packet error check has failed |
4 | Reserved | R | 0 | Always set to 0. |
3 | MEM | RW | Current
Status |
Memory/NVM Error
0: Latched flag indicating no memory error has occurred 1: Latched flag indicating a memory error has occurred |
2 | Reserved | R | 0 | Always set to 0. |
1 | COM_FAIL | RW | Current
Status |
Other Communication Faults
0: Latched flag indicating no communication fault other than the ones listed in this table has occurred. 1: Latched flag indicating a communication fault other than the ones listed in this table has occurred. |
0 | CML_OTHER | R | 0 | Not supported and always set to 0. |
Per the description in the PMBus 1.3 specification, part II, TPS53681 does support clearing of status bits by writing to STATUS registers. Writing a 1 to any bit in this register will attempt to clear it as a fault condition.