SLUSCT1B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
The READ_VOUT command returns the actual, measured output voltage. The two data bytes are formatted in the VID Data format, and the refresh rate is 1200 us. This command should be accessed through Read Word transactions. READ_VOUT is a paged register. In order to access READ_VOUT command for channel A, PAGE must be set to 00h. In order to access READ_VOUT register for channel B, PAGE must be set to 01h.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
READ_VOUT_VID |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | READ_VOUT_VID | R | Current
Status |
Output voltage, VID format |