SLUSCT1B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
The READ_POUT command returns the calculated output power, in watts for the active channel. The refresh rate is 1200 µs.
READ_POUT is a linear format command. The READ_POUT command must be accessed through Read Word transactions.
READ_POUT is a paged register. In order to access READ_POUT command for channel A, PAGE must be set to 00h. In order to access READ_POUT register for channel B, PAGE must be set to 01h. For simultaneous access of channels A and B, the PAGE command must be set to FFh.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
R | R | R | R | R | R | R | R |
READ_POUT_EXP | READ_POUT_MAN | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
R | R | R | R | R | R | R | R |
READ_POUT_MAN |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:11 | READ_POUT_EXP | R | Current
Status |
Linear two's complement format exponent. |
10:0 | READ_POUT_MAN | R | Current
Status |
Linear two's complement format mantissa. |
Attempts to write to this command results in invalid transactions. The device ignores the invalid data, sets the appropriate flags in STATUS_CML and STATUS_WORD, and asserts the PMB_ALERT signal to notify the system host of an invalid transaction