SLUSCT1B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VVIDSTP | VID step size | 10 mV DAC: Change VID0 HI to LO to HI | 10 | mV | ||
5 mV DAC: Change VID0 HI to LO to HI | 5 | mV | ||||
VDAC0 | VSP tolerance | 10 mV DAC : 0.50 ≤ VVSP ≤ 0.99 V,
ICORE = 0 A |
–10 | 10 | mV | |
VDAC1 | VSP tolerance | 5 mV DAC: 0.25 ≤ VVSP ≤ 0.795 V,
ICORE = 0 A |
–8 | 8 | mV | |
10 mV DAC: 1.00 V ≤ VVSP ≤ 1.49 V,
ICORE = 0 A |
||||||
VDAC2 | VSP tolerance | 5 mV DAC: 0.8 ≤ VVSP ≤ 0.995 V,
ICORE = 0 A |
–5 | 5 | mV | |
VDAC3 | VSP tolerance | 5mV DAC: 1.00V ≤ VSP ≤ 1.52 V,
ICORE = 0 A |
–0.5 | 0.5 | % | |
10 mV DAC: 1.50 V ≤ VVSP ≤ 2.50 V,
ICORE = 0 A |
||||||
VVREF | VREF output deeper sleep | 2.97V ≤ VV3P3 ≤ 3.5 V, IVREF = 0 A | 1.692 | 1.7 | 1.708 | V |
VVREFSRC | VREF output source | 0 A ≤ IVREF = 2 mA | –8 | mV | ||
VVREFSNK | VREF output sink | –2 mA ≤ IVREF = 0 A | 8 | mV | ||
KRATIO | Voltage divider ratio | VOUT_SCALE_LOOP = 0xe809, VOUT_SCALE_MONITOR = 0xe809 | 1.125 | |||
VOUT_SCALE_LOOP = 0xe808, VOUT_SCALE_MONITOR = 0xe808 | 1 | |||||
VOUT_TRIML | VOUT offset LSB | MFR_SPECIFIC_05 = 0x01 | 0 | 1.25 | 2.5 | mV |
VOUT_TRIMR | VOUT offset range | MFR_SPECIFIC_05 = 0x1F | 37.5 | 38.75 | 40 | mV |
MFR_SPECIFIC_05 = 0xA0 | –43.25 | –40 | –37.75 | |||
MFR_SPECIFIC_05 = 0x5F | 56.25 | 58.75 | 61.25 | |||
MFR_SPECIFIC_05 = 0xE0 | –63 | –60 | –57 |