SLUSCT1B June 2017 – January 2019 TPS53681
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VREAD_VOUT | MFR_READ_VOUT Accuracy | 5 mV DAC : 0.25 V ≤ VVSP ≤ 1.52 V
10 mV DAC: 0.5 ≤ VVSP ≤ 2.4 V |
–12 | 12 | mV | |
VREAD_VIN | READ_VIN Accuracy | 4.50 V ≤ VIN ≤ 17 V | –2.25% | 2.25% | ||
IMON_ACC | Digital current monitor accuracy, Rail A (READ_IOUT) | 6-phase, ICC(max) = 228 A, IOUT = 22.8 A | –7.3% | 7.3% | ||
6-phase, ICC(max) = 228 A, IOUT = 45.6 A | –4.2% | 4.2% | ||||
6-phase, ICC(max) = 228 A, IOUT = 68.4 A | –3.1% | 3.1% | ||||
6-phase, ICC(max) = 228 A, IOUT = 91.2 A | –2.5% | 2.5% | ||||
6-phase, ICC(max) = 228 A, IOUT = 114 A | –2.3% | 2.3% | ||||
6-phase, ICC(max) = 228 A, IOUT = 136.8 A | –2% | 2% | ||||
6-phase, ICC(max) = 228 A, IOUT = 228 A | –1.6% | 1.6% | ||||
6-phase, ICC(max) = 228 A, IOUT = 255 A | –1.5% | 1.5% | ||||
IMON_ACC | Digital current monitor accuracy, Rail A (READ_IOUT) | 5-phase, ICC(max) = 228 A, IOUT = 22.8 A | –6.4% | 6.4% | ||
5-phase, ICC(max) = 228 A, IOUT = 45.6 A | –3.7% | 3.7% | ||||
5-phase, ICC(max) = 228 A, IOUT = 68.4 A | –2.9% | 2.9% | ||||
5-phase, ICC(max) = 228 A, IOUT = 91.2 A | –2.3% | 2.3% | ||||
5-phase, ICC(max) = 228 A, IOUT = 114 A | –2.1% | 2.1% | ||||
5-phase, ICC(max) = 228 A, IOUT = 136.8 A | –1.9% | 1.9% | ||||
5-phase, ICC(max) = 228 A, IOUT = 228 A | –1.5% | 1.5% | ||||
IMON_ACC | Digital current monitor accuracy, Rail A (READ_IOUT) | 4-phase, ICC(max) = 200 A, IOUT = 20 A | –6.5% | 6.5% | ||
4-phase, ICC(max) = 200 A, IOUT = 40 A | –3.7% | 3.7% | ||||
4-phase, ICC(max) = 200 A, IOUT = 60 A | –2.8% | 2.8% | ||||
4-phase, ICC(max) = 200 A, IOUT = 80 A | –2.3% | 2.3% | ||||
4-phase, ICC(max) = 200 A, IOUT = 100 A | –2.1% | 2.1% | ||||
4-phase, ICC(max) = 200 A, IOUT = 120 A | –1.9% | 1.9% | ||||
4-phase, ICC(max) = 200 A, IOUT = 200 A | –1.5% | 1.5% | ||||
IMON_ACC | Digital current monitor accuracy, Rail B (READ_IOUT) | 3-phase, ICC(max) = 82 A, IOUT = 8.2 A | –11.4% | 11.4% | ||
3-phase, ICC(max) = 82 A, IOUT = 16.4 A | –6.1% | 6.1% | ||||
3-phase, ICC(max) = 82 A, IOUT = 24.6 A | –4.6% | 4.6% | ||||
3-phase, ICC(max) = 82 A, IOUT = 32.8 A | –3.4% | 3.4% | ||||
3-phase, ICC(max) = 82 A, IOUT = 41 A | –3% | 3% | ||||
3-phase, ICC(max) = 82 A, IOUT = 49.2 A | –2.8% | 2.8% | ||||
3-phase, ICC(max) = 82 A, IOUT = 82 A | –2% | 2% | ||||
IMON_ACC | Digital current monitor accuracy, Rail B (READ_IOUT) | 2-phase, ICC(max) = 82 A, IOUT = 8.2 A | –8.7% | 8.7% | ||
2-phase, ICC(max) = 82 A, IOUT = 16.4 A | –4.7% | 4.7% | ||||
2-phase, ICC(max) = 82 A, IOUT = 24.6 A | –3.7% | 3.7% | ||||
2-phase, ICC(max) = 82 A, IOUT = 32.8 A | –2.7% | 2.7% | ||||
2-phase, ICC(max) = 82 A, IOUT = 41 A | –2.5% | 2.5% | ||||
2-phase, ICC(max) = 82 A, IOUT = 49.2 A | –2.4% | 2.4% | ||||
2-phase, ICC(max) = 82 A, IOUT = 82 A | –1.8% | 1.8% | ||||
Temp | READ_TEMP1 | 0.28 V (–40°C) ≤ TSEN ≤ 1.8 V (150°C) | –2 | 0 | 2 | °C |