SLUSEZ6
December 2022
TPS536C5
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Device and Documentation Support
5.1
Documentation Support
5.1.1
Related Documentation
5.2
Receiving Notification of Documentation Updates
5.3
Support Resources
5.4
Trademarks
5.5
Electrostatic Discharge Caution
5.6
Glossary
6
Mechanical, Packaging, and Orderable Information
6.1
Tape and Reel Information
Package Options
Mechanical Data (Package|Pins)
RSL|48
MPQF193A
Thermal pad, mechanical data (Package|Pins)
RSL|48
QFND155N
Orderable Information
slusez6_oa
1
Features
Input voltage range: 4.5 V to 17 V
Output voltage range: 0.25 V to 5.5 V
Dual output supporting N+M ≤
12
phases, M ≤
6
phases
Native trans-inductor voltage regulator (TLVR) topology support
AMD®
SVI3 compliant
Enhanced
D-CAP+™
control to provide superior transient performance with excellent dynamic current sharing
Programmable loop compensations
Flexible phase-firing sequencing
Individual phase current calibrations and reports
Dynamic phase shedding with programmable current threshold for optimizing efficiency at light and heavy loads
Fast phase-adding for undershoot reduction
Driverless configuration for efficient high-frequency switching
Fully compatible with TI
NexFET™
power stages for high-density solutions
Accurate, adjustable voltage positioning
Patented
AutoBalance™
phase current balancing
Selectable per-phase current limit
PMBus™
system interface for telemetry of voltage, current, power, temperature, and fault conditions
6.00 × 6.00 mm
,
48
-pin,
0.4 mm
pitch, QFN package