SLUSB56B November 2012 – April 2019 TPS53819A
PRODUCTION DATA.
The TPS53819A supports only the functions of the ON_OFF_CONFIG command shown in Table 5.
COMMAND | DEFINITION | DESCRIPTION | NVM |
---|---|---|---|
ON_OFF_CONFIG<7> | — | not supported and don’t care | — |
ON_OFF_CONFIG<6> | — | not supported and don’t care | — |
ON_OFF_CONFIG<5> | — | not supported and don’t care | — |
ON_OFF_CONFIG<4> | PU | not supported and always set to 1 | — |
ON_OFF_CONFIG<3> | CMD | 0: ignore ON_OFF bit (OPERATION<7>)(1)
1: act on ON_OFF bit (OPERATION<7>) |
Yes |
ON_OFF_CONFIG<2> | CP | 0: ignore EN pin
1: act on EN pin(1) |
Yes |
ON_OFF_CONFIG<1> | PL | not supported and always set to 1 | — |
ON_OFF_CONFIG<0> | SP | not supported and always set to 1 | — |
Conditions required to enable the switcher: