SLUSB56B November 2012 – April 2019 TPS53819A
PRODUCTION DATA.
The TPS53819A supports only the functions of the OPERATION command shown in Table 4.
COMMAND | DEFINITION | DESCRIPTION | NVM |
---|---|---|---|
OPERATION<7> | ON_OFF | 0: turn off switching converter
1: turn on switching converter |
— |
OPERATION<6> | — | not supported and don’t care | — |
OPERATION<5:2> | OPMARGIN<3:0> | 00xx: turn off output voltage margin function
0101: turn on output voltage margin low and ignore fault 0110: turn on output voltage margin low and act on fault 1001: turn on output voltage margin high and ignore fault 1010: turn on output voltage margin high and act on fault |
— |
OPERATION<1> | — | not supported and don’t care | — |
OPERATION<0> | — | not supported and don’t care | — |