SLUSB56B November 2012 – April 2019 TPS53819A
PRODUCTION DATA.
The TPS53819A allows up to 16 different chip addresses for PMBus communication, with the first three bits fixed as 001. The address selection process is defined by the resistor divider ratio from VREG pin to ADDR pin, and the address detection circuit starts to work only after VDD input supply has risen above its UVLO threshold. The table below lists the divider ratio and some example resistor values. The 1% tolerance resistors with typical temperature coefficient of ±100ppm/°C are recommended. Higher performance resistors can be used if tighter noise margin is required for more reliable address detection, as shown in Table 2.
PMBus
ADDRESS |
RESISTOR
DIVIDER RATIO |
DIVIDER
RATIO RANGE |
HIGH-SIDE
RESISTANCE (kΩ) |
LOW-SIDE
RESISTANCE (kΩ) |
|
---|---|---|---|---|---|
LOW | HIGH | ||||
0011111
|
> 0.557 | — | 1 | 300 | |
0011110
|
0.509 | 0.4958 | 0.5247 | 160 | 165 |
0011101
|
0.461 | 0.4482 | 0.4772 | 180 | 154 |
0011100
|
0.416 | 0.4073 | 0.4294 | 200 | 143 |
0011011
|
0.375 | 0.3662 | 0.3886 | 200 | 120 |
0011010
|
0.334 | 0.3249 | 0.3476 | 220 | 110 |
0011001
|
0.297 | 0.2905 | 0.3067 | 249 | 105 |
0011000
|
0.263 | 0.2560 | 0.2725 | 249 | 88.7 |
0010111
|
0.229 | 0.2215 | 0.2385 | 240 | 71.5 |
0010110
|
0.195 | 0.1870 | 0.2044 | 249 | 60.4 |
0010101
|
0.160 | 0.1524 | 0.1703 | 249 | 47.5 |
0010100
|
0.126 | 0.1179 | 0.1363 | 249 | 36.0 |
0010011
|
0.096 | 0.0900 | 0.1024 | 255 | 27.0 |
0010010
|
0.068 | 0.0622 | 0.0752 | 255 | 18.7 |
0010001
|
0.041 | 0.0340 | 0.0480 | 270 | 11.5 |
0010000
|
< 0.013 | — | 300 | 1 |