SLUSB56B November 2012 – April 2019 TPS53819A
PRODUCTION DATA.
Due to the limited drive strength of pulldown MOSFETs on SDA and ALERT pins, the external PMBus pullup resistors must be kept within certain ranges. For example, if the external PMBus supply is 3.3 V, then use a pullup resistance of 1-kΩ. If the external PMBus supply is 5 V, then use a pullup resistance of 1.5 kΩ.