Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
Integrated Step-Down Converter with SVID Interface for Intel® CPU Power Supply
1 Features
- Single chip to support Intel VR13.HC SVID POL applications
- Two outputs to support VCCANA (5.5 A) and P1V8 (4 A)
- D-CAP+™ Control for Fast Transient Response
- Wide Input Voltage (4.5 V to 15 V)
- Differential Remote Sense
- Programmable Internal Loop Compensation
- Per-Phase Cycle-by-Cycle Current Limit
- Programmable Frequency from 800 kHz to 2 MHz
- I2C System Interface for Telemetry of Voltage, Current, Output Power, Temperature, and Fault Conditions
- Over-Current, Over-Voltage, Over-Temperature protections
- Low Quiescent Current
- 5 mm × 5 mm, 35-Pin QFN, PowerPAD Package
2 Applications
- Low Current SVID Rails for Intel Server Platforms