SLUSEX7
October 2022
TPS53830A
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RWZ|35
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slusex7_oa
1
Features
Single silicon design to support DDR5 applications
3 Outputs to supply VDD (1.1V), VDDQ (1.1V) and VPP (1.8V), with optional 4th Output (VDD2)
For 3 outputs,
12
A for VDD(SWA dual phase),
6
A for VDDQ(SWC) and
5
A for VPP(SWD) with 3 outputs
For 4 outputs,
6
A for VDD1(SWA),
6
A for VDD2(SWB),
6
A for VDDQ(SWC), and
5
A for VPP(SWD)
Differential remote sense: VDD, VDDQ, and VPP
D-CAP+™
control for fast transient response
Wide input voltage: 4.5 V to 15 V
Programmable internal loop compensation
Per-phase cycle-by-cycle current limit
Programmable frequency: 500 kHz to 1.375 MHz
Support I
2
C and I3C Bus interface for telemetry of voltage, current, power, temperature, and fault conditions
Overcurrent, overvoltage, over-temperature protections
Persistent register (black box) feature
Low quiescent current
5 mm × 5 mm, 35-Pin, QFN
PowerPad™
package