SLUSF62 April 2024 TPS53840
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS53840RWZR | VQFN-HR | RWZ | 35 | 3000 | 330.0 | 12.4 | 5.3 | 5.3 | 1.1 | 8.0 | 12.0 | Q1 |
TPS53840M1RWZR | VQFN-HR | RWZ | 35 | 3000 | 330.0 | 12.4 | 5.3 | 5.3 | 1.1 | 8.0 | 12.0 | Q1 |
TPS53840H1RWZR | VQFN-HR | RWZ | 35 | 3000 | 330.0 | 12.4 | 5.3 | 5.3 | 1.1 | 8.0 | 12.0 | Q1 |
TPS53840S1RWZR | VQFN-HR | RWZ | 35 | 3000 | 330.0 | 12.4 | 5.3 | 5.3 | 1.1 | 8.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS53840RWZR | VQFN-HR | RWZ | 35 | 3000 | 367.0 | 367.0 | 35.0 |