SLUSAS9B NOVEMBER 2013 – December 2014 TPS53915
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage range(2) | EN | –0.3 | 7.7 | V | |
SW | DC | –3 | 30 | ||
Transient < 10 ns | –5 | 32 | |||
VBST | –0.3 | 36 | |||
VBST(3) | –0.3 | 6 | |||
VBST when transient < 10 ns | 38 | ||||
VDD | –0.3 | 28 | |||
VIN | –0.3 | 30 | |||
ADDR, FB, MODE, SDA, SCL, VO | –0.3 | 6 | |||
Output voltage range | PGOOD | –0.3 | 7.7 | V | |
ALERT, TRIP, VREG | –0.3 | 6 | |||
Junction Temperature, TJ | –40 | 150 | °C | ||
Storage Temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage range | EN | –0.1 | 7 | V | |
SW | –3 | 27 | |||
VBST | –0.1 | 28 | |||
VBST(1) | –0.1 | 5.5 | |||
VDD | 4.5 | 25 | |||
VIN | 1.5 | 18 | |||
ADDR, FB, MODE, SDA, SCL, VO | –0.1 | 5.5 | |||
Output voltage range | PGOOD | –0.1 | 7 | V | |
ALERT, TRIP, VREG | –0.1 | 5.5 | |||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPS53915 | UNIT | |
---|---|---|---|
RVE | |||
28 PINS | |||
θJA | Junction-to-ambient thermal resistance(2) | 37.5 | °C/W |
θJCtop | Junction-to-case (top) thermal resistance(3) | 34.1 | |
θJB | Junction-to-board thermal resistance(4) | 18.1 | |
ψJT | Junction-to-top characterization parameter(5) | 1.8 | |
ψJB | Junction-to-board characterization parameter(6) | 18.1 | |
θJCbot | Junction-to-case (bottom) thermal resistance(7) | 2.2 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IVDD | VDD bias current | TA = 25°C, No load Power conversion enabled (no switching) |
1350 | 1850 | µA | |
IVDDSTBY | VDD standby current | TA = 25°C, No load Power conversion disabled |
850 | 1150 | µA | |
IVIN(leak) | VIN leakage current | VEN = 0 V | 0.5 | µA | ||
VREF OUTPUT | ||||||
VVREF | Reference voltage | FB w/r/t GND, TA = 25°C | 597 | 600 | 603 | mV |
VVREFTOL | Reference voltage tolerance | FB w/r/t GND, TJ = 0°C to 85°C | –0.6% | 0.5% | ||
FB w/r/t GND, TJ = –40°C to 85°C | –0.7% | 0.5% | ||||
OUTPUT VOLTAGE | ||||||
IFB | FB input current | VFB = 600 mV | 50 | 100 | nA | |
IVODIS | VO discharge current | VVO = 0.5 V, Power Conversion Disabled | 10 | 12 | 15 | mA |
INTERNAL DAC REFERENCE | ||||||
VDACTOL1 | DAC voltage tolerance 1 | FB w/r/t GND, 0°C ≤ TA ≤ 85°C, with certain VOUT_ADJUSTMENT settings only (2) | –4.8 | 4.8 | mV | |
VDACTOL2 | DAC voltage tolerance 2 | FB w/r/t GND, 0°C ≤ TA ≤ 85°C, with certain VOUT_MARGIN settings only (3) | –4.8 | 4.8 | mV | |
VDACTOL3 | DAC voltage tolerance 3 | FB w/r/t GND, 0°C ≤ TA ≤ 85°C, with VOUT_ADJUSTMENT=0Dh and VOUT_MARGIN=70h for 5% | –4.8 | 4.8 | mV | |
VDACTOL4 | DAC voltage tolerance 4 | FB w/r/t GND, 0°C ≤ TA ≤ 85°C, with VOUT_ADJUSTMENT=13h and VOUT_MARGIN=07h for -5% | –4.8 | 4.8 | mV | |
SMPS FREQUENCY | ||||||
fSW | VO switching frequency | VIN = 12 V, VVO = 3.3 V, FS<2:0> = 000 | 250 | kHz | ||
VIN = 12 V, VVO = 3.3 V, FS<2:0> = 001 | 300 | |||||
VIN = 12 V, VVO = 3.3 V, FS<2:0> = 010 | 400 | |||||
VIN = 12 V, VVO = 3.3 V, FS<2:0> = 011 | 500 | |||||
VIN = 12 V, VVO = 3.3 V, FS<2:0> = 100 | 600 | |||||
VIN = 12 V, VVO = 3.3 V, FS<2:0> = 101 | 750 | |||||
VIN = 12 V, VVO = 3.3 V, FS<2:0> = 110 | 850 | |||||
VIN = 12 V, VVO = 3.3 V, FS<2:0> = 111 | 1000 | |||||
tON(min) | Minimum on-time | TA = 25°C(1) | 60 | ns | ||
tOFF(min) | Minimum off-time | TA = 25°C | 175 | 240 | 310 | ns |
INTERNAL BOOTSTRAP SW | ||||||
VF | Forward Voltage | VVREG–VBST, TA = 25°C, IF = 10 mA | 0.15 | 0.25 | V | |
IVBST | VBST leakage current | TA = 25°C, VVBST = 33 V, VSW = 28 V | 0.01 | 1.5 | µA | |
LOGIC THRESHOLD | ||||||
VENH | EN enable threshold voltage | 1.3 | 1.4 | 1.5 | V | |
VENL | EN disable threshold voltage | 1.1 | 1.2 | 1.3 | V | |
VENHYST | EN hysteresis voltage | 0.22 | V | |||
VENLEAK | EN input leakage current | –1 | 0 | 1 | µA | |
SOFT-START | ||||||
tSS | Soft-start time | SST <1:0> = 00 | 1 | ms | ||
SST <1:0> = 01 | 2 | |||||
SST <1:0> = 10 | 4 | |||||
SST <1:0> = 11 | 8 | |||||
POWERGOOD COMPARATOR | ||||||
VPGTH | PGOOD threshold | PGOOD in from higher | 104% | 108% | 111% | |
PGOOD in from lower | 89% | 92% | 96% | |||
PGOOD out to higher | 113% | 116% | 120% | |||
PGOOD out to lower | 80% | 84% | 87% | |||
tPGDLY | PGOOD delay time | Delay for PGOOD going in PGD<2:0>=000 | 165 | 256 | 320 | μs |
Delay for PGOOD going in PGD<2:0>=001 | 409 | 512 | 614 | μs | ||
Delay for PGOOD going in PGD<2:0>=010 | 0.819 | 1.024 | 1.228 | ms | ||
Delay for PGOOD going in PGD<2:0>=011 | 1.638 | 2.048 | 2.458 | ms | ||
Delay for PGOOD going in PGD<2:0>=100 | 3.276 | 4.096 | 4.915 | ms | ||
Delay for PGOOD going in PGD<2:0>=101 | 6.553 | 8.192 | 9.83 | ms | ||
Delay for PGOOD going in PGD<2:0>=110 | 13.104 | 16.38 | 19.656 | ms | ||
Delay for PGOOD going in PGD<2:0>=111 | 105 | 131 | 157 | ms | ||
Delay tolerance for PGOOD coming out | 2 | µs | ||||
IPG | PGOOD sink current | VPGOOD = 0.5 V | 4 | 6 | mA | |
IPGLK | PGOOD leakage current | VPGOOD = 5.0 V | –1 | 0 | 1 | µA |
POWER-ON DELAY | ||||||
tPODLY | Power-on delay time | Delay from enable to switching POD<2:0>=000 | 356 | µs | ||
Delay from enable to switching POD<2:0>=001 | 612 | µs | ||||
Delay from enable to switching POD<2:0>=010 | 1.124 | ms | ||||
Delay from enable to switching POD<2:0>=011 | 2.148 | ms | ||||
Delay from enable to switching POD<2:0>=100 | 4.196 | ms | ||||
Delay from enable to switching POD<2:0>=101 | 8.292 | ms | ||||
Delay from enable to switching POD<2:0>=110 | 16.48 | ms | ||||
Delay from enable to switching POD<2:0>=111 | 32.86 | ms | ||||
CURRENT DETECTION | ||||||
RTRIP | TRIP pin resistance range | 20 | 70 | kΩ | ||
IOCL | Current limit threshold, valley | RTRIP = 52.3 kΩ | 10.1 | 12.0 | 13.9 | A |
RTRIP = 38 kΩ | 7.2 | 9.1 | 11.0 | |||
IOCLN | Negative current limit threshold, valley | RTRIP = 52.3 kΩ | –15.3 | –11.9 | –8.5 | A |
RTRIP = 38 kΩ | –12 | –9 | –6 | |||
VZC | Zero cross detection offset | 0 | mV | |||
PROTECTIONS | ||||||
VVREGUVLO | VREG undervoltage-lockout (UVLO) threshold voltage | Wake-up | 3.25 | 3.34 | 3.41 | V |
Shutdown | 3.00 | 3.12 | 3.19 | |||
VVDDUVLO | VDD UVLO threshold voltage | Wake-up (default) | 4.15 | 4.25 | 4.35 | V |
Shutdown | 3.95 | 4.05 | 4.15 | |||
VOVP | Overvoltage-protection (OVP) threshold voltage | OVP detect voltage | 116% | 120% | 124% | |
tOVPDLY | OVP propagation delay | With 100-mV overdrive | 300 | ns | ||
VUVP | Undervoltage-protection (UVP) threshold voltage | UVP detect voltage | 64% | 68% | 71% | |
tUVPDLY | UVP delay | UVP filter delay | 1 | ms | ||
THERMAL SHUTDOWN | ||||||
TSDN | Thermal shutdown threshold(1) | Shutdown temperature | 140 | °C | ||
Hysteresis | 40 | |||||
LDO VOLTAGE | ||||||
VREG | LDO output voltage | VIN = 12 V, ILOAD = 10 mA | 4.65 | 5 | 5.45 | V |
VDOVREG | LDO low droop drop-out voltage | VIN = 4.5 V, ILOAD = 30 mA, TA = 25°C | 365 | mV | ||
ILDOMAX | LDO over-current limit | VIN = 12 V, TA = 25°C | 170 | 200 | mA | |
INTERNAL MOSFETS | ||||||
RDS(on)H | High-side MOSFET on-resistance | TA = 25°C | 13.8 | 15.5 | mΩ | |
RDS(on)L | Low-side MOSFET on-resistance | TA = 25°C | 5.9 | 7.0 | mΩ | |
PMBus SCL and SDA INPUT BUFFER LOGIC THRESHOLDS | ||||||
VIL-PMBUS | SCL and SDA low-level input voltage(1) | 0°C ≤ TJ ≤ 85°C | 0.8 | V | ||
VIH-PMBUS | SCL and SDA high-level input voltage(1) | 0°C ≤ TJ ≤ 85°C | 2.1 | V | ||
VHY-PMBUS | SCL and SDA hysteresis voltage(1) | 0°C ≤ TJ ≤ 85°C | 240 | mV | ||
PMBus SDA and ALERT OUTPUT PULLDOWN | ||||||
VOL1-PMBUS | SDA and ALERT low-level output voltage(1) | VDDPMBus = 5.5 V, RPULLUP = 1.1 kΩ, 0°C ≤ TJ ≤ 85°C |
0.4 | V | ||
VOL2-PMBUS | SDA and ALERT low-level output voltage(1) | VDDPMBus = 3.6 V, RPULLUP = 0.7 kΩ, 0°C ≤ TJ ≤ 85°C |
0.4 | V |