The TPS54060A device is a 60V, 0.5A, step down regulator with an integrated high side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116μA. Using the enable pin, shutdown supply current is reduced to 1.3μA, when the enable pin is low.
Under voltage lockout is internally set at 2.5V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 94% to 107% of its nominal voltage.
A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS54060A | HVSSOP (10) | 3.00 mm × 3.00 mm |
VSON (10) | 3.00 mm × 3.00 mm |
Changes from B Revision (September 2013) to C Revision
Changes from A Revision (September 2012) to B Revision
Changes from * Revision (March 2012) to A Revision
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 65 | V |
EN | –0.3 | 5 | ||
BOOT | 73 | |||
VSENSE | –0.3 | 3 | ||
COMP | –0.3 | 3 | ||
PWRGD | –0.3 | 6 | ||
SS/TR | –0.3 | 3 | ||
RT/CLK | –0.3 | 3.6 | ||
Output voltage | BOOT-PH | 8 | V | |
PH | –0.6 | 65 | ||
PH, 10-ns Transient | –2 | 65 | ||
Voltage Difference | PAD to GND | ±200 | mV | |
Source current | EN | 100 | μA | |
BOOT | 100 | mA | ||
VSENSE | 10 | μA | ||
PH | Current Limit | A | ||
RT/CLK | 100 | μA | ||
Sink current | VIN | Current Limit | A | |
COMP | 100 | μA | ||
PWRGD | 10 | mA | ||
SS/TR | 200 | μA | ||
Operating junction temperature | –40 | 150 | °C | |
Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) QSS 009-105 (JESD22-A114A) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) QSS 009-147 (JESD22-C101B.01) | ±500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Supply input voltage range | 3.5 | 60 | V |
VO | Output voltage range | 0.8 | 58 | V |
IO | Output current range | 0 | 0.5 | A |
TJ | Junction Temperature | –40 | 150 | °C |
THERMAL METRIC(1) | TPS54060A | UNIT | ||
---|---|---|---|---|
DGQ (HVSSOP) | DRC (VSON) | |||
10 PINS | 10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 62.5 | 40 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 1.7 | 0.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 20.1 | 7.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 83 | 65 | °C/W |
ψJB | Junction-to-board characterization parameter | 21 | 7.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 28 | 8 | °C/W |