SLVSBM7A March 2013 – January 2016 TPS54061-Q1
PRODUCTION DATA.
The TPS54061-Q1 is designed to operate from an input voltage supply range between 4.7 V and 60 V. This input supply should remain within the input voltage supply range. If the input supply is located more than a few inches from the TPS54061-Q1 converter, bulk capacitance may be required in addition to the ceramic bypass capacitors.