9 Revision History
Changes from Revision * (September 2009) to Revision A (January 2024)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Updated to new format which does not include specific parameter names and
does include min and max columns. TJ called out in header. Pin names are used rather
than signal names. BOOT and PH voltages now marked as output voltage. Footnotes updated
and Note 2 removed. ESD specifications moved to separate table.Go
- Changed BOOT to PH Absolute Maximum to 6 V maximumGo
- Deleted Absolute Maximum BOOT to GND maximum voltageGo
- Added separate ESD tableGo
- Changed HBM ESD to ±2000 V, changed CDM to ±750 V, deleted MM Go
- Added Recommended operating VI input voltageGo
- Updated Dissipation Ratings table with more detailed Thermal Information
tableGo
- Added condition for typical specifications EC table’s header, added parameter names, and used pin names in parameter descriptions. Footnote added.Go
- Updated the following test conditions: VFB, DMAX, and RDSON(HS).Go
- Updated the following typical specifications in the EC table:
IQ(VIN), ISD(VIN), VINUVLO(H), VEN(H), and
RDSON(HS).Go
- Updated the following typical specification in the EC table:
IHS(OC).Go