SLVSA23A September   2009  – January 2024 TPS5410-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Electrostatic Discharge Caution
  6. 5Ordering Information
  7. 6Pin Assignments
    1. 6.1 Terminal Functions
  8. 7Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information 
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  9. 8Application Information
    1. 8.1 Functional Block Diagram
    2. 8.2 Detailed Description
      1. 8.2.1  Oscillator Frequency
      2. 8.2.2  Voltage Reference
      3. 8.2.3  Enable (ENA) and Internal Slow Start
      4. 8.2.4  Undervoltage Lockout (UVLO)
      5. 8.2.5  Boost Capacitor (BOOT)
      6. 8.2.6  Output Feedback (VSENSE)
      7. 8.2.7  Internal Compensation
      8. 8.2.8  Voltage Feed Forward
      9. 8.2.9  Pulse-Width-Modulation (PWM) Control
      10. 8.2.10 Overcurrent Liming
      11. 8.2.11 Overvoltage Protection
      12. 8.2.12 Thermal Shutdown
      13. 8.2.13 PCB Layout
      14. 8.2.14 Application Circuits
      15. 8.2.15 Design Procedure
        1. 8.2.15.1 Design Parameters
        2. 8.2.15.2 Switching Frequency
        3. 8.2.15.3 Input Capacitors
        4. 8.2.15.4 Output Filter Components
          1. 8.2.15.4.1 Inductor Selection
          2. 8.2.15.4.2 Capacitor Selection
          3.        40
          4.        41
        5. 8.2.15.5 Output Voltage Setpoint
        6. 8.2.15.6 Boot Capacitor
        7. 8.2.15.7 Catch Diode
        8. 8.2.15.8 Additional Circuits
      16. 8.2.16 Output Filter Capacitor Selection
      17. 8.2.17 External Compensation Network
    3. 8.3 Advanced Information
      1. 8.3.1 Output Voltage Limitations
      2. 8.3.2 Internal Compensation Network
      3. 8.3.3 Thermal Calculations
    4. 8.4 Performance Graphs
    5. 8.5 Performance Graphs
  10. 9Revision History

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

As a member of the SWIFT™ family of DC/DC regulators, the TPS5410 is a high-output-current PWM converter that integrates a low resistance high side N-channel MOSFET. Included on the substrate with the listed features is a high performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5V; an internally set slow-start circuit to limit inrush currents; and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18μA typically. Other features include an active high enable, overcurrent limiting, overvoltage protection and thermal shutdown. To reduce design complexity and external component count, the TPS5410 feedback loop is internally compensated.

The TPS5410 device is available in an easy to use 8-pin SOIC package. TI provides evaluation modules and software tools to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

GUID-4FABC4C3-0639-4314-A987-BB763970B015-low.gif