The TPS54140 device is a 42-V, 1.5-A, step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no load, regulated output-supply current to 116 μA. Using the enable pin, the shutdown supply current is reduced to 1.3 μA.
Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output-voltage startup ramp is controlled by the slow-start pin that can also be configured for sequencing and tracking. An open-drain power-good signal indicates the output is within 94% to 107% of the nominal voltage.
A wide switching frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the device during an overload condition.
The TPS54140 device is available in a 10-pin thermally enhanced MSOP PowerPAD package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS54140 | MSOP (10) | 3.00 mm × 3.00 mm |
Changes from B Revision (September 2013) to C Revision
Changes from A Revision (August 2012) to B Revision
Changes from * Revision (October 2008) to A Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NO. | NAME | |||
1 | BOOT | O | A bootstrap capacitor is required between the BOOT and PH pins. If the voltage on this capacitor is below the minimum required by the device, the output is forced to switch off until the capacitor is refreshed. | |
2 | VIN | I | This pin is the 3.5- to 42-V input supply voltage. | |
3 | EN | I | This pin is the enable pin and internal pullup current source. To disable, pull below 1.2 V. Float this pin to enable. Adjust the input undervoltage lockout with two resistors. | |
4 | SS/TR | I | This pin is the slow-start and tracking pin. An external capacitor connected to this pin sets the output rise time. Because the voltage on this pin overrides the internal reference, it can be used for tracking and sequencing. | |
5 | RT/CLK | I | This pin is the resistor timing and external clock pin. An internal amplifier holds this pin at a fixed voltage when using an external resistor to ground to set the switching frequency. If the pin is pulled above the PLL upper threshold, a mode change occurs and the pin becomes a synchronization input. The internal amplifier is disabled and the pin is a high impedance clock input to the internal PLL. If clocking edges stop, the internal amplifier is re-enabled and the mode returns to a resistor set function. | |
6 | PWRGD | O | This pin is an open drain output. This pin is asserted low if the output voltage is low because of thermal shutdown, dropout, overvoltage, or EN shut down. | |
7 | VSENSE | I | This pin is the inverting node of the transconductance (gm) error amplifier. | |
8 | COMP | O | This pin is the error amplifier output and input to the output-switch current comparator. Connect frequency compensation components to this pin. | |
9 | GND | — | Ground pin | |
10 | PH | O | This pin is the source of the internal high-side power MOSFET. | |
11 | Thermal Pad | — | The GND pin must be electrically connected to the exposed pad on the printed circuit board for proper operation. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 47 | V |
EN | –0.3 | 5 | ||
BOOT | 55 | |||
VSENSE | –0.3 | 3 | ||
COMP | –0.3 | 3 | ||
PWRGD | –0.3 | 6 | ||
SS/TR | –0.3 | 3 | ||
RT/CLK | –0.3 | 3.6 | ||
Output voltage | PH–BOOT | 8 | V | |
PH | –0.6 | 47 | ||
PH, 10-ns Transient | –2 | 47 | ||
Voltage Difference | PAD to GND | ±200 | mV | |
Source current | EN | 100 | μA | |
BOOT | 100 | mA | ||
VSENSE | 10 | μA | ||
PH | Current Limit | A | ||
RT/CLK | 100 | μA | ||
Sink current | VIN | Current Limit | A | |
COMP | 100 | μA | ||
PWRGD | 10 | mA | ||
SS/TR | 200 | μA | ||
Operating junction temperature | –40 | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –1 | 1 | kV |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –500 | 500 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Operating input voltage on the VIN pin | 3.5 | 42 | V | ||
Output voltage | 0.8 | 39 | V | ||
Output current | 0 | 1.5 | A | ||
TJ | Operating junction temperature | –40 | 150 | °C |
THERMAL METRIC(1) | DGQ | UNIT | |
---|---|---|---|
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 67.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 46.7 | |
RθJB | Junction-to-board thermal resistance | 38.4 | |
ψJT | Junction-to-top characterization parameter | 1.9 | |
ψJB | Junction-to-board characterization parameter | 38.4 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 46.7 |