SLUSCO8B November 2016 – June 2018 TPS54200 , TPS54201
PRODUCTION DATA.
The voltage reference system produces a precise ±2.5% voltage reference over temperature by scaling the output of a temperature-stable band-gap circuit when the PWM duty cycle is 100%. In PWM dimming mode, the voltage reference, VREF, is fixed at 100 mV. In analog dimming mode, VREF, is proportional to the duty cycle of PWM as shown in Figure 16.