SLVSD26B April 2016 – April 2021 TPS54202
PRODUCTION DATA
The TPS54202 has an integrated boot regulator and requires a 0.1-µF ceramic capacitor between the BOOT and SW pins to provide the gate drive voltage for the high-side MOSFET. A ceramic capacitor with an X7R or X5R grade dielectric is recommended because of the stable characteristics over temperature and voltage. To improve drop out, the device is designed to operate at 100% duty cycle as long as the BOOT to SW pin voltage is greater than 2.1 V typically.