SLVSD26B April 2016 – April 2021 TPS54202
PRODUCTION DATA
The TPS54202 device is internally compensated and the internal compensation network is composed of two capacitors and one resister shown on the block diagram. Depending on the VOUT, if the output capacitor COUT is dominated by low ESR (ceramic types) capacitors, it could result in low phase margin. To improve the phase boost an external feedforward capacitor C6 can be added in parallel with R2. C6 is chosen such that phase margin is boosted at the crossover frequency.
Equation 16 for C6 was tested:
For this design, C6 = 75 pF. C6 is not needed when COUT has high ESR, and C6 calculated from Equation 16 should be reduced with medium ESR. Table 8-2 can be used as a starting point.
VOUT (V) | L (µH)1 | COUT(µF) | R2 (kΩ) | R3 (kΩ) | C6 (pF) |
---|---|---|---|---|---|
1.8 | 5.6 | 66 | 100 | 49.9 | 47 |
2.5 | 8.2 | 44 | 100 | 31.6 | 33 |
3.3 | 10 | 44 | 100 | 22.1 | 56 |
5 | 15 | 44 | 100 | 13.3 | 75 |
12 | 22 | 44 | 100 | 5.23 | 100 |