SLVSDG7A April 2016 – April 2021 TPS54202H
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY | ||||||
VIN | Input voltage range | 4.5 | 28 | V | ||
IQ | Non switching quiescent current | EN =5 V, VFB = 1 V | 45 | µA | ||
IOFF | Shut down current | EN = GND | 2 | µA | ||
VIN(UVLO) | VIN under voltage lockout | Rising VIN | 3.9 | 4.2 | 4.4 | V |
Falling VIN | 3.4 | 3.7 | 3.9 | V | ||
Hysteresis | 400 | 480 | 560 | mV | ||
ENABLE (EN PIN) | ||||||
V(EN_RISING) | Enable threshold | Rising | 1.28 | 1.35 | V | |
V(EN_FALLING) | Falling | 1.16 | 1.25 | V | ||
I(EN_HYS) | Hysteresis current | VEN = 1.5 V | 1 | μA | ||
FEEDBACK AND ERROR AMPLIFIER | ||||||
VFB | Feedback Voltage | VIN = 12 V | 0.581 | 0.596 | 0.611 | V |
PULSE SKIP MODE | ||||||
I(SKIP)(1) | Pulse skip mode peak inductor current threshold | VIN = 24 V, VOUT = 5 V, L = 15 µH | 300 | mA | ||
POWER STAGE | ||||||
R(HSD) | High-side FET on resistance | TA = 25°C, VBST – SW = 6 V | 148 | mΩ | ||
R(LSD) | Low-side FET on resistance | TA = 25°C, VIN = 12 | 78 | mΩ | ||
CURRENT LIMIT | ||||||
I(LIM_HS) | High side current limit | Inductor peak current | 2.5 | 3.2 | 3.9 | A |
I(LIM_LS) | Low side source current limit | Inductor valley current | 2 | 3 | 4.3 | A |
OSCILLATOR | ||||||
Fsw | Centre switching frequency | 390 | 500 | 630 | kHz | |
OVER TEMPERATURE PROTECTION | ||||||
Thermal Shutdown(1) | Rising temperature | 155 | °C | |||
Hysteresis | 10 | °C | ||||
Hiccup time | 32768 | Cycles |