SLVSDG7A April 2016 – April 2021 TPS54202H
PRODUCTION DATA
The EN pin provides electrical on and off control of the device. When the EN pin voltage exceeds the threshold voltage, the device begins operation. If the EN pin voltage is pulled below the threshold voltage, the regulator stops switching and enters the low-quiescent (IQ) state.
The EN pin has an internal pull down resistance Rpd (typical 1 MΩ) which allows the user to float the EN pin to disable the device, a Zener diode (typical break down voltage 6.9 V) is used to clamp the EN input voltage. To enable the device, connect a pull up resistor R4 (typical 510 KΩ) between EN and VIN, R4 is used to limit the quiet scent current of the device for light load efficiency improvement.