SLVSA86D March 2010 – October 2018 TPS54260
PRODUCTION DATA.
PARAMETER | VALUE |
---|---|
Output Voltage | 3.3 V |
Transient Response 0 to 1.5-A load step | ΔVout = 3 % |
Maximum Output Current | 2.5 A |
Input Voltage | 12 V nom. 10.8 V to 13.2 V |
Output Voltage Ripple | 1% of Vout |
Start Input Voltage (rising VIN) | 6.0 V |
Stop Input Voltage (falling VIN) | 5.5 V |