SLVS996D September 2009 – September 2015 TPS54262-Q1
PRODUCTION DATA.
The design of the TPS54262-Q1 devices is for operation using an input supply range from 3.6 V to 48 V. Both the VIN input pins must be shorted together at the board level. One high frequency filter capacitor in the range from 0.1 uF to 0.01 uF is recommended at VIN pin. Additionally, to minimize the ripple voltage, use a ceramic bulk capacitor of type X5R or X7R at the VIN pin. See Equation 25 and Equation 26 for calculating the value of this bulk capacitor. If there is a possibility for a reverse-voltage condition to occur, place a series Schottky diode in the power routing.