SLUS973A October   2009  – November 2016 TPS54290 , TPS54291 , TPS54292

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Voltage Reference
      2. 8.3.2  Oscillator
      3. 8.3.3  Input UVLO and Start-Up
      4. 8.3.4  Enable and Timed Turnon of the Outputs
      5. 8.3.5  Soft Start
      6. 8.3.6  Output Voltage Regulation
      7. 8.3.7  Inductor Selection
      8. 8.3.8  Maximum Output Capacitance
      9. 8.3.9  Feedback Loop Compensation
      10. 8.3.10 Bootstrap for N-Channel MOSFET
      11. 8.3.11 Output Overload Protection
      12. 8.3.12 Operating Near Maximum Duty Cycle
      13. 8.3.13 Dual-Supply Operation
      14. 8.3.14 Bypassing and Filtering
    4. 8.4 Device Functional Modes
      1. 8.4.1 PWM Operation
      2. 8.4.2 Standby Operation
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 TPS54291 Design Example
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1  Duty Cycle Estimation
          2. 9.2.1.2.2  Inductor Selection
          3. 9.2.1.2.3  Output Capacitor Selection
          4. 9.2.1.2.4  Input Capacitor Selection
          5. 9.2.1.2.5  Feedback
          6. 9.2.1.2.6  Compensation Components
          7. 9.2.1.2.7  Compensation Gain Setting Resistor
          8. 9.2.1.2.8  Compensation Integrator Capacitor
          9. 9.2.1.2.9  Bootstrap Capacitor
          10. 9.2.1.2.10 Power Dissipation
        3. 9.2.1.3 Application Curves
      2. 9.2.2 TPS54290 Cascaded Design Example
        1. 9.2.2.1 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 PowerPAD™ Package
    2. 11.2 Layout Examples
    3. 11.3 Overtemperature Protection and Junction Temperature Rise
    4. 11.4 Power Derating
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • 4.5-V to 18-V Input Range
  • Output Voltage Range 0.8 V to DMAX × VIN
  • Fully Integrated Dual Buck: 1.5 A and 2.5 A
  • Three Fixed Switching Frequency Versions:
    • TPS54290: 300 kHz
    • TPS54291: 600 kHz
    • TPS54292: 1.2 MHz
  • Integrated UVLO
  • 0.8 VREF With 1% Accuracy (0°C to 85°C)
  • Internal Soft Start:
    • TPS54290: 5.2 ms
    • TPS54291: 2.6 ms
    • TPS54292: 1.3 ms
  • Dual PWM Outputs 180° Out-of-Phase
  • Dedicated Enable for Each Channel
  • Current Mode Control for Simplified Compensation
  • External Compensation
  • Pulse-by-Pulse Overcurrent Protection,
    2.2-A and 3.8-A Overcurrent Limit
  • Integrated Bootstrap Switch
  • Thermal Shutdown Protection at 145°C
  • 16-Pin PowerPAD™ HTSSOP Package

Applications

  • Set-Top Boxes
  • Digital TVs
  • Power for DSP
  • Consumer Electronics

Description

The TPS54290, TPS54291, and TPS54292 devices are dual-output, fully synchronous buck converters capable of supporting applications with a minimal number of external components. It operates from a 4.5-V to 18-V input supply voltage, and supports output voltages as low as 0.8 V and as high as 90% of the input voltage.

Both high-side and low-side MOSFETs are integrated to provide fully synchronous conversion with higher efficiency. Channel 1 can provide up to 1.5 A of continuous current. Meanwhile, Channel 2 supports up to 2.5 A.

Current mode control simplifies the compensation. The external compensation adds flexibility for the user to choose different type of output capacitors.

180° out-of-phase operation reduces the ripple current through the input capacitor, providing the benefit of reducing input capacitance, alleviating EMI and increasing capacitor life.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS54290
TPS54291
TPS54292
HTSSOP (16) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

TPS54290 TPS54291 TPS54292 v09130_lus973.gif