SNVSBC0C September 2020 – December 2021 TPS542A50
PRODUCTION DATA
CONFIG1 is shown in Figure 7-6 and described in Table 7-17.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | RESERVED | COMP | FSW | |||
R-0x0 | R-0x0 | R-0x0 | R/W-0x1 | R/W-0x3 | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0x0 | Reserved |
6 | RESERVED | R | 0x0 | Reserved |
5 | RESERVED | R | 0x0 | Reserved |
4-3 | COMP | R/W | 0x1 | Internal Compensation |
2-0 | FSW | R/W | 0x3 | Switching Frequency |