SNVSBC0C September 2020 – December 2021 TPS542A50
PRODUCTION DATA
The power good pin is an open-drain output and needs to pull up to a voltage supply if a designer uses this feature. During normal converter operation, the device leaves this pin floating. Power good warnings occur if the output voltage is not within the OV or UV warning levels. Power Good (PGD) is forced low if OV or UV is exceeded, when the converter is in soft start, and when the converter is in shutdown or programming mode. The PGD pin is released to floating after the PGD delay time when all of the above conditions are met.
TI recommends connecting a pullup resistor to a voltage source that is 5.5 V or less, such as to the device VREG pin.