SLVSDG6B May 2016 – April 2021 TPS54302
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
OVERCURRENT PROTECTION | |||||
tHIC_WAIT | Hiccup wait time | 512 | Cycles | ||
tHIC_RESTART | Hiccup time before restart | 16384 | Cycles | ||
tSS | Soft-start time | 5 | ms | ||
ON TIME CONTROL | |||||
tMIN_ON(1) | Minimum on time, measured at 90% to 90% and 1-A loading | 110 | ns |