SLVSDG6B May 2016 – April 2021 TPS54302
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device has a transconductance amplifier as the error amplifier. The error amplifier compares the FB voltage to the lower of the internal soft-start voltage or the internal 0.596-V voltage reference. The transconductance of the error amplifier is 240 µA/V (typical). The frequency compensation components are placed internal between the output of the error amplifier and ground.