SLVS632K January 2006 – January 2024 TPS5430 , TPS5431
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the following as the input parameters. This circuit is also designed with a larger value output inductor and a lower closed loop crossover frequency.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 9 V to 21 V |
Output voltage | 5 V |
Input ripple voltage | 300 mV |
Output ripple voltage | 30 mV |
Output current rating | 3 A |
Operating frequency | 500 kHz |