SLVS412F December 2001 – April 2019 TPS54310
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE, VIN | ||||||
VIN input voltage range | 3 | 6 | V | |||
Quiescent current | fs = 350 kHz, SYNC = 0.8 V, RT open | 6.2 | 9.6 | mA | ||
fs = 550 kHz, SYNC ≥ 2.5 V, RT open, phase pin open | 8.4 | 12.8 | ||||
Shutdown, SS/ENA = 0 V | 1 | 1.4 | ||||
UNDERVOLTAGE LOCK OUT | ||||||
Start threshold voltage, UVLO | 2.95 | 3 | V | |||
Stop threshold voltage, UVLO | 2.70 | 2.80 | ||||
Hysteresis voltage, UVLO | 0.14 | 0.16 | V | |||
Rising and falling edge deglitch, UVLO(1) | 2.5 | µs | ||||
BIAS VOLTAGE | ||||||
VO | Output voltage, VBIAS | I(VBIAS) = 0 | 2.70 | 2.80 | 2.90 | V |
Output current, VBIAS(2) | 100 | µA | ||||
CUMULATIVE REFERENCE | ||||||
Vref | Accuracy | 0.882 | 0.891 | 0.900 | V | |
REGULATION | ||||||
Line regulation(1)(3) | IL = 1.5 A, fs = 350 kHz, TJ = 85°C | 0.07 | %/V | |||
IL = 1.5 A, fs = 550 kHz, TJ = 85°C | 0.07 | |||||
Load regulation(1)(3) | IL = 0 A to 3 A, fs = 350 kHz, TJ = 85°C | 0.03 | %/A | |||
IL = 0 A to 3 A, fs = 550 kHz, TJ = 85°C | 0.03 | |||||
OSCILLATOR | ||||||
Internally set free-running frequency range | SYNC ≤ 0.8 V, RT open | 280 | 350 | 420 | kHz | |
SYNC ≥ 2.5 V, RT open | 440 | 550 | 660 | |||
Externally set free-running frequency range | RT = 180 kΩ (1% resistor to AGND)(1) | 252 | 280 | 308 | kHz | |
RT = 100 kΩ (1% resistor to AGND) | 460 | 500 | 540 | |||
RT = 68 kΩ (1% resistor to AGND)(1) | 663 | 700 | 762 | |||
High-level threshold voltage, SYNC | 2.5 | V | ||||
Low-level threshold voltage, SYNC | 0.8 | V | ||||
Pulse duration, SYNC(1) | 50 | |||||
Frequency range, SYNC(1) | 330 | 700 | kHz | |||
Ramp valley(1) | 0.75 | V | ||||
Ramp amplitude (peak-to-peak)(1) | 1 | V | ||||
Minimum controllable on time(1) | 200 | ns | ||||
Maximum duty cycle | 90% | |||||
ERROR AMPLIFIER | ||||||
Error amplifier open loop voltage gain | 1 kΩ COMP to AGND(1) | 90 | 110 | dB | ||
Error amplifier unity gain bandwidth | Parallel 10 kΩ, 160 pF COMP to AGND(1) | 3 | 5 | MHz | ||
Error amplifier common-mode input voltage range | Powered by internal LDO(1) | 0 | VBIAS | V | ||
IIB | Input bias current, VSENSE | VSENSE = Vref | 60 | 250 | nA | |
VO | Output voltage slew rate (symmetric), COMP | 1 | 1.4 | V/µs | ||
PWM COMPARATOR | ||||||
PWM comparator propagation delay time, PWM comparator input to PH pin (excluding dead time) | 10 mV overdrive(1) | 70 | 85 | ns | ||
SLOW-START/ENABLE | ||||||
Enable threshold voltage, SS/ENA | 0.82 | 1.20 | 1.40 | V | ||
Enable hysteresis voltage, SS/ENA(1) | 0.03 | V | ||||
Falling edge deglitch, SS/ENA(1) | 2.5 | µs | ||||
Internal slow-start time | 2.6 | 3.35 | 4.1 | ms | ||
Charge current, SS/ENA | SS/ENA = 0 V | 3 | 5 | 8 | µA | |
Discharge current, SS/ENA | SS/ENA = 0.2 V, VI = 2.7 V | 1.5 | 2.3 | 4 | mA | |
POWER GOOD | ||||||
Power good threshold voltage | VSENSE falling | 90 | %Vref | |||
Power good hysteresis voltage(4) | 3 | %Vref | ||||
Power good falling edge deglitch(4) | 35 | µs | ||||
Output saturation voltage, PWRGD | I(sink) = 2.5 mA | 0.18 | 0.30 | V | ||
Leakage current, PWRGD | VI = 5.5 V | 1 | µA | |||
CURRENT LIMIT | ||||||
Current limit trip point | VI = 3 V, output shorted(4) | 4 | 6.5 | A | ||
VI = 6 V, output shorted(4) | 4.5 | 7.5 | ||||
Current limit leading edge blanking time(4) | 100 | ns | ||||
Current limit total response time(4) | 200 | ns | ||||
THERMAL SHUTDOWN | ||||||
Thermal shutdown trip point(4) | 135 | 150 | 165 | °C | ||
Thermal shutdown hysteresis(4) | 10 | °C | ||||
OUTPUT POWER MOSFETS | ||||||
rDS(on) | Power MOSFET switches | IO = 3 A, VI = 6 V(4) | 59 | 88 | mΩ | |
IO = 3 A, VI = 3 V(4) | 85 | 136 |