SLVS412F December 2001 – April 2019 TPS54310
PRODUCTION DATA.
In the application circuit, the 350-kHz operation is selected by leaving RT and SYNC open. Connecting a 68-kΩ to 180-kΩ resistor between RT (pin 20) and analog ground can be used to set the switching frequency from 280 kHz to 700 kHz. To calculate the RT resistor, use the Equation 5: