SLVS412F December 2001 – April 2019 TPS54310
PRODUCTION DATA.
The output filter is composed of a 1.2-µH inductor and 180-µF capacitor. The inductor is a low dc resistance (0.017 Ω) type, Coilcraft DO1813P-122HC. The capacitor used is a 4-V special polymer type with a maximum ESR of 0.015 Ω. The feedback loop is compensated so that the unity gain frequency is approximately 75 kHz.