SLVS416C February 2002 – January 2015 TPS54311 , TPS54312 , TPS54313 , TPS54314 , TPS54315 , TPS54316
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage | VIN, SS/ENA, SYNC | −0.3 | 7 | V |
RT | −0.3 | 6 | V | ||
VSENSE | −0.3 | 4 | V | ||
BOOT | −0.3 | 17 | V | ||
VO | Output voltage | VBIAS, PWRGD, COMP | −0.3 | 7 | V |
PH | −0.6 | 10 | V | ||
IO | Source current | PH | Internally Limited | V | |
COMP, VBIAS | 6 | mA | |||
IS | Sink current | PH | 6 | A | |
COMP | 6 | mA | |||
SS/ENA, PWRGD | 10 | mA | |||
Voltage differential | AGND to PGND | ±0.3 | V | ||
TJ | Operating virtual junction temperature | –40 | 125 | °C | |
Tstg | Storage temperature | −65 | 150 | °C |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI | Input voltage range | 3 | 6 | V |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS5431x | UNIT | |
---|---|---|---|
PWP (28 PINS) | |||
RθJA | Junction-to-ambient thermal resistance | 26.0 | °C/W |
Junction-to-ambient thermal resistance (without solder on PowerPad) | 57.5 |
PACKAGE | TA = 25 °C POWER RATING |
TA = 70 °C POWER RATING |
TA = 85 °C POWER RATING |
UNIT |
---|---|---|---|---|
20-Pin PWP with solder | 3.85(3) | 2.12 | 1.54 | W |
20-pin PWP without solder | 1.73 | 0.96 | 0.69 | W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY VOLTAGE, VIN | |||||||
VIN | Input voltage range | 3 | 6 | V | |||
I(Q) | Quiescent current | fs = 350 kHz, FSEL ≤ 0.8 V, RT open | 6.2 | 9.6 | mA | ||
fs = 550 kHz, FSEL ≤ 2.5 V, RT open, Phase pin open | 8.4 | 12.8 | |||||
Shutdown, SS/ENA = 0 V | 1 | 1.4 | |||||
UNDERVOLTAGE LOCK OUT | |||||||
UVLO | Start threshold voltage | 2.95 | 3.0 | V | |||
Stop threshold voltage | 2.70 | 2.80 | V | ||||
Hysteresis voltage | 0.14 | 0.16 | V | ||||
Rising and falling edge deglitch (1) | 2.5 | µs | |||||
BIAS VOLTAGE | |||||||
VBIAS | Output voltage | I(VBIAS) = 0 | 2.70 | 2.80 | 2.90 | V | |
Output current(2) | 100 | µA | |||||
OUTPUT VOLTAGE | |||||||
VO | Output voltage | TPS54311 | TJ = 25°C, VIN = 5 V | 0.9 | V | ||
3 V ≤ VIN ≤ 6 V, 0 ≤ IL ≤ 3 A, −40°C ≤ TJ ≤ 125°C | –2.5% | 2.5% | |||||
TPS54312 | TJ = 25°C, VIN = 5 V | 1.2 | V | ||||
3 V ≤ VIN ≤ 6 V, 0 ≤ IL ≤ 3 A, −40°C ≤ TJ ≤ 125°C | –2.5% | 2.5% | |||||
TPS54313 | TJ = 25°C, VIN = 5 V | 1.5 | V | ||||
3 V ≤ VIN ≤ 6 V, 0 ≤ IL ≤ 3 A, −40°C ≤ TJ ≤ 125°C | –2.5% | 2.5% | |||||
TPS54314 | TJ = 25°C, VIN = 5 V | 1.8 | V | ||||
3 V ≤ VIN ≤ 6 V, 0 ≤ IL ≤ 3 A, −40°C ≤ TJ ≤ 125°C | –2.5% | 2.5% | |||||
TPS54315 | TJ = 25°C, VIN = 5 V | 2.5 | V | ||||
3 V ≤ VIN ≤ 6 V, 0 ≤ IL ≤ 3 A, −40° ≤ TJ ≤ 125°C | –2.5% | 2.5% | |||||
TPS54316 | TJ = 25°C, VIN = 5 V | 3.3 | V | ||||
4 V ≤ VIN ≤ 6 V, 0 ≤ IL ≤ 3 A, −40° ≤ TJ ≤ 125°C | −2.5% | 2.5% | |||||
REGULATION | |||||||
Line regulation(1)(3) | IL = 3 A, 350 ≤ fs ≤ 550 kHz, TJ = 85°C | 0.21 | %/V | ||||
Load regulation(1)(3) | IL = 0 A to 3 A, 350 ≤ fs ≤ 550 kHz, TJ = 85°C | 0.21 | %/A | ||||
OSCILLATOR | |||||||
Internally set-free running frequency | FSEL ≤ 0.8 V, RT open | 280 | 350 | 420 | kHz | ||
FSEL ≥ 2.5 V, RT open | 440 | 550 | 660 | ||||
Externally set-free running frequency range | RT = 180 kΩ (1% resistor to AGND)(1) | 252 | 280 | 308 | kHz | ||
RT = 100 kΩ (1% resistor to AGND) | 460 | 500 | 540 | ||||
RT = 68 kΩ (1% resistor to AGND)(1) | 663 | 700 | 762 | ||||
High level threshold voltage at FSEL | 2.5 | V | |||||
Low level threshold voltage at FSEL | 0.8 | V | |||||
Ramp valley(1) | 0.75 | V | |||||
Ramp amplitude (peak-to-peak)(1) | 1 | V | |||||
Minimum controllable on time(1) | 200 | ns | |||||
Maximum duty cycle(1) | 90% | ||||||
ERROR AMPLIFIER | |||||||
Error amplifier open loop voltage gain(4) | 26 | dB | |||||
Error amplifier unity gain bandwidth(4) | 3 | 5 | MHz | ||||
PWM COMPARATOR | |||||||
PWM comparator propagation delay time, PWM comparator input to PH pin (excluding dead time) | 10-mV overdrive(4) | 70 | 85 | ns | |||
SLOW-START/ENABLE | |||||||
Enable threshold voltage, SS/ENA | 0.82 | 1.20 | 1.40 | V | |||
Enable hysteresis voltage, SS/ENA(4) | 0.03 | V | |||||
Falling edge deglitch, SS/ENA(4) | 2.5 | µs | |||||
Internal slow-start time(4) | TPS54311 | 2.6 | 3.3 | 4.1 | ms | ||
TPS54312 | 3.5 | 4.5 | 5.4 | ||||
TPS54313 | 4.4 | 5.6 | 6.7 | ||||
TPS54314 | 2.6 | 3.3 | 4.1 | ||||
TPS54315 | 3.6 | 4.7 | 5.6 | ||||
TPS54316 | 4.7 | 6.1 | 7.6 | ||||
Charge current, SS/ENA | SS/ENA = 0V | 3 | 5 | 8 | µA | ||
Discharge current, SS/ENA | SS/ENA = 0.2 V, VI = 1.5 V | 1.5 | 2.3 | 4 | mA | ||
POWERGOOD | |||||||
Powergood threshold voltage | VSENSE falling | 90 | %Vref | ||||
Powergood hysteresis voltage(4) | 3 | %Vref | |||||
Powergood falling edge deglitch(4) | 35 | µs | |||||
Output saturation voltage, PWRGD | I(sink) = 2.5 mA | 0.18 | 0.30 | V | |||
Leakage current, PWRGD | VI = 5.5 V | 1 | µA | ||||
CURRENT LIMIT | |||||||
Current limit | VI = 3 V, output shorted(4) | 42 | 6.5 | A | |||
VI = 6 V, output shorted(4) | 4.5 | 7.5 | |||||
Current limit leading edge blanking time(4) | 100 | ns | |||||
Current limit total response time(4) | 200 | ns | |||||
THERMAL SHUTDOWN | |||||||
Thermal shutdown trip point(4) | 135 | 150 | 165 | °C | |||
Thermal shutdown hysteresis(4) | 10 | ||||||
OUTPUT POWER MOSFETS | |||||||
rDS(on) | Power MOSFET switches | VI = 6 V(5) | 59 | 88 | mΩ | ||
IO = 3 A, VI = 3 V(5) | 856 | 136 |