SLVS839H July 2008 – October 2023 TPS54331
PRODUCTION DATA
For this design example, use the values listed in Table 8-1 as the input parameters
Design Parameter | Example Value |
---|---|
Input voltage range | 7 to 28 V |
Output voltage | 3.3 V |
Input ripple voltage | 300 mV |
Output ripple voltage | 30 mV |
Output current rating | 3 A |
Operating frequency | 570 kHz |