SLUSEE1C may 2020 – april 2023 TPS543320
PRODUCTION DATA
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range (VIN) | 4 to 18 V, 12 V nominal |
Output voltage (VOUT) | 1.8 V |
Output current rating (IOUT) | 3 A |
Switching frequency (fSW) | 1500 kHz |
Steady state output ripple voltage | 10 mV |
Output current load step | 1.5 A |
Transient response | ± 70 mV (± 4%) |