SLUSC26A May 2015 – February 2016 TPS54334
PRODUCTION DATA.
The devices are designed to operate from an input supply ranging from 4.2 V to 28 V. The input supply should be well regulated. If the input supply is located more than a few inches from the converter an additional bulk capacitance, typically 100 μF, may be required in addition to the ceramic bypass capacitors.