SLVSBK0D October 2012 – March 2017 TPS54340
PRODUCTION DATA.
This guide illustrates the design of a high frequency switching regulator using ceramic output capacitors. A few parameters must be known in order to start the design process. These requirements are typically determined at the system level. For this example, we will start with the following known parameters:
DESIGN PARAMETERS | EXAMPLE VALUES |
---|---|
Output Voltage | 3.3 V |
Transient Response 0.875 A to 2.625 A load step | ΔVOUT = 4 % |
Maximum Output Current | 3.5 A |
Input Voltage | 12 V nom. 6 V to 42 V |
Output Voltage Ripple | 0.5% of VOUT |
Start Input Voltage (rising VIN) | 5.75 V |
Stop Input Voltage (falling VIN) | 4.5 V |