SLVSBB4G August 2012 – June 2018 TPS54360
PRODUCTION DATA.
This guide illustrates the design of a high frequency switching regulator using ceramic output capacitors. A few parameters must be known in order to start the design process. These requirements are typically determined at the system level. For this example, start with the following known parameters:
PARAMETER | VALUE |
---|---|
Output Voltage | 5 V |
Transient Response 0.875 A to 2.625 A load step | ΔVOUT = 4 % |
Maximum Output Current | 3.5 A |
Input Voltage | 12 V nom. 8.5 V to 60 V |
Output Voltage Ripple | 0.5% of VOUT |
Start Input Voltage (rising VIN) | 8 V |
Stop Input Voltage (falling VIN) | 6.25 V |